Catalog No. : TYHR527M-5
Description: CABLE TIE 60LB 14 HEAT REACT PP
UPC: 786210181806
High Performance Heat Reactive Cable Tie for Indoor Applications, Green Color Proprietary Formulated Nylon, Length of 343mm (13.5 Inches) for Bundle Diameter up to 89mm (3.5 Inches), Width of 6.9mm (0.27 Inch), Thickness of 1.5mm (0.06 Inch), Tensile Strength Rating of 267 Newtons (60 Pounds), Operating Temperature of -60 Degrees Celsius (-76 F) to 85 Degrees Celsius (185 F), Initial Color is Green at 40 Degrees Celsius (104 F), Heat Transition Color is Translucent
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Polypropylene |
|
Color |
Green |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
60 pounds , 267 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.27 in , 6.9 mm |
|
Length |
13.5 in , 343 mm |
|
Thickness |
0.06 in , 1.5 mm |
|
Bundle Diameter |
Max 3.5 in , Max 89 mm |