Catalog No. : TYH272M
Description: CABLE TIE 120LB 9IN GR NYL HEAT STB
UPC: 5414363067443
- Application Tools: ERG120, WT197
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441406 | N/A | 1349334_2014-11-06 | N/A |
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
6.9 mm |
|
Length belt/tape/tie |
343 mm |
|
Length belt/tape/tie |
8.74 inch |
|
Tie thickness |
1.5 mm |
|
Tie thickness |
0.06 inch |
|
Max. bundle diameter |
51 mm |
|
Min. holding force |
534 N |
|
Operation temperature |
-60-+105 °C |
|
Operation temperature |
-76-+221 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Green |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
Y |
Documents/Support Tools
|
Sales Drawing |