Catalog No. : TYD75CPI6
Description: .75 INT BLUE DUCT COVER
UPC: 786210089720
Plastic Wiring Duct Cover, 0.75 Inch, Intrinsic Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct |
Specifications
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Intrinsic Blue |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
0.75 in , 19.05 mm |
|
Length |
6 ft , 1.83 m |
ETIM Classification
ETIM
EC000727 Cover for slotted cable trunking system
|
For cable duct width |
19.05 mm |
|
For cable duct width |
0.75 inch |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Colour |
Blue |
Documents/Support Tools
|
Sales Drawing |