Catalog No. : TYD6X4SPG6
Description: 6X4IN SOLID WALL GRAY DUCT
UPC: 786210094755
- Engineered to restrict wire access.
- Improved flush sidewall and cover style for greater wire capacity.
- Versatile North American and DIN standard mounting holes enable same duct for multiple applications.
- Base score line.
- Lead-free construction.
Descriptors
|
Category |
Wiring duct |
Specifications
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
6 in , 152.4 mm |
|
Depth |
4 in , 101.6 mm |
|
Length |
6 ft , 1.83 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Height |
101.6 mm |
|
Height |
4 inch |
|
Width |
152.4 mm |
|
Width |
6 inch |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Flexible |
N |
|
Colour |
Light grey |
Documents/Support Tools
|
Sales Drawing |