Catalog No. : TYD6X4NPG6
Description: 6X4IN NARROW SLOT GRAY DUCT
UPC: 786210092256
- Smaller, higher number of fingers for more concise harnessing. V-Shaped slot lead-in enables easier and faster wire installation. Rounded edges keep hands and wires free of abrasion.
- Non-slip cover does not slide easily and resists vibration.
- Flush cover attaches flush with sidewall for finished look.
- Dual score lines are designed to yield clean breakoffs at the base of the slot and the duct.
- Versatile North American and DIN Standard mounding holes enable same duct for multiple applications.
Descriptors
|
Category |
Wiring duct |
Specifications
|
Slot Style |
Narrow |
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
4 in , 101.6 mm |
|
Depth |
6 in , 152.4 mm |
|
Length |
6 ft , 1.83 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Height |
152.4 mm |
|
Height |
6 inch |
|
Width |
101.6 mm |
|
Width |
4 inch |
|
Type of side wall |
Slotted |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Flexible |
N |
|
Colour |
Light grey |
Documents/Support Tools
|
Sales Drawing |