Catalog No. : TYD518M
Description: CABLE TIE .5X18 INCH DBL LOCK HEAD
UPC: 786209989246
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Acetal (POM) |
|
Color |
Black |
|
Lock Mechanism |
Double Locking Head |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.5 in , 12.7 mm |
|
Length |
18 in , 457.2 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
12.7 mm |
|
Length belt/tape/tie |
457.2 mm |
|
Length belt/tape/tie |
18 inch |
|
Max. bundle diameter |
1112 mm |
|
Model |
Internal toothing |
|
Band closure |
Double lock head |
|
Material |
Plastic |
|
Material quality |
Polyoxymethylene (POM) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |