Catalog No. : TYD4X5NPI6
Description: 4X5IN NRW SLOT INTRINSIC BLUE DUCT
UPC: 786210094274
Wiring Duct Narrow Slot, 4 Inches x 5 Inches, Intrinsic Blue PVC
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct |
Specifications
|
Slot Style |
Narrow |
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Intrinsic Blue |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
4 in , 101.6 mm |
|
Depth |
5 in , 127 mm |
|
Length |
6 ft , 1.83 m |