Catalog No. : TYD4X15WPB6A
Description: 4X1.5 WIDE SLOT BLACK DUCT ADH
UPC: 786210101910
Wiring Duct Wide Slot, 4 Inches x 1.5 Inches, Black PVC, Adhesive-Backed
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct |
Specifications
|
Slot Style |
Wide |
|
Adhesive Backed |
Yes |
|
Material |
PVC |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
4 in , 101.6 mm |
|
Depth |
1.5 in , 38.1 mm |
|
Length |
6 ft , 1.83 m |