Catalog No. : TYD3X3WPB6
Description: 3X3 WIDE SLOT BLACK DUCT
UPC: 786210091112
Wiring Duct Wide Slot, 3 Inches x 3 Inches, Black PVC
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct |
Specifications
|
Slot Style |
Wide |
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
3 in , 76.2 mm |
|
Depth |
3 in , 76.2 mm |
|
Length |
6 ft , 1.83 m |