text.skipToContent text.skipToNavigation

Catalog No. : TYD3X3SPG6NM

Description:  3X3 SOLID WALL GRAY DUCT NO MOUNT

UPC: 786210131962

Wiring Duct Solid Wall, 3 x 3 Inches, PVC, Gray Duct, No Mounting Holes
View More View Less
For more info visit:  electrification.us.abb.com
  • Engineered to restrict wire access.
  • Improved flush sidewall and cover style for greater wire capacity.
  • Versatile North American and DIN standard mounting holes enable same duct for multiple applications.
  • Base score line.
  • Lead-free construction.

Descriptors

Category

Wiring duct

Specifications

Mounting Holes

No

Adhesive Backed

No

Material

PVC

Color

Gray

Classifications

Brand Name

Ty-Duct

Dimensions

Width

3.285 in , 82.55 mm

Depth

3.056 in , 77.62 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000012 Slotted cable trunking system

Height

82.55 mm

Height

3.25 inch

Width

77.62 mm

Width

3.06 inch

Length

1829 mm

Length

72 inch

Flexible

N

Colour

Light grey

Documents/Support Tools

Sales Drawing

Click here