Catalog No. : TYD3X3RPB6
Description: 3X3IN ROUND HOLE BLK DUCT
UPC: 786210097558
- Multiple rows of holes retain wire at different heights and positions with or without the cover.
- Features maximum number of wire holes.
- Rounded edges keep hands and wires free of abrasion.
- Non-slip cover does not slide easily and resists vibration.
- Cover attaches flush with sidewall for finished look.
- Base score line enables sidewall section to be removed.
- Integrated mounting holes - larger sizes include staggered holes for mounting flexibility.
Descriptors
|
Category |
Wiring duct |
Specifications
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
3 in , 76.2 mm |
|
Depth |
3 in , 76.2 mm |
|
Length |
6 ft , 1.83 m |
|
Height |
76.2 mm |
|
Height |
3 inch |
|
Width |
76.2 mm |
|
Width |
3 inch |
|
Type of side wall |
Hole-/slot punching |
|
Length |
2000 mm |
|
Length |
7.87 inch |
|
Flexible |
N |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |