Catalog No. : TYD3X1NPG6A
Description: 3X1 NARROW SLOT GRAY DUCT ADH
UPC: 786210101354
- Smaller, higher number of fingers for more concise harnessing. V-Shaped slot lead-in enables easier and faster wire installation. Rounded edges keep hands and wires free of abrasion.
- Non-slip cover does not slide easily and resists vibration.
- Flush cover attaches flush with sidewall for finished look.
- Dual score lines are designed to yield clean breakoffs at the base of the slot and the duct.
- Versatile North American and DIN Standard mounding holes enable same duct for multiple applications.
Descriptors
|
Category |
Wiring duct |
Specifications
|
Slot Style |
Narrow |
|
Adhesive Backed |
Yes |
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
3 in , 76.2 mm |
|
Depth |
1 in , 25.4 mm |
|
Length |
6 ft , 1.83 m |
|
Height |
25.4 mm |
|
Height |
1 inch |
|
Width |
76.2 mm |
|
Width |
3 inch |
|
Type of side wall |
Slotted |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Flexible |
N |
|
Type of fastening |
Adhesive film |
|
Colour |
Light grey |
Documents/Support Tools
|
Sales Drawing |