Catalog No. : TYD2X1SPW6
Description: 2X1 SOLID WALL WHITE DUCT
UPC: 786210094892
Wiring Duct Solid Wall, 2 Inches x 1 Inch, White PVC
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct |
Specifications
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
White |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
2 in , 50.8 mm |
|
Depth |
1 in , 25.4 mm |
|
Length |
6 ft , 1.83 m |
Documents/Support Tools
|
Sales Drawing |