Catalog No. : TYD2X1SPG6NM
Description: 2X1 SOLID WALL GRAY DUCT NO MOUNT
UPC: 786210132006
Descriptors
|
Category |
Wiring duct |
Specifications
|
Mounting Holes |
No |
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
2 in , 50.8 mm |
|
Depth |
1 in , 25.4 mm |
|
Length |
6 ft , 1.83 m |
|
Height |
25.4 mm |
|
Height |
1 inch |
|
Width |
50.8 mm |
|
Width |
2 inch |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Flexible |
N |
|
Colour |
Light grey |