Catalog No. : TYD2X15WPW6
Description: 2X1.5IN WIDE SLOT WHI DUCT
UPC: 786210090436
Wiring Duct Wide Slot, 2 Inches x 1.5 Inches, White PVC
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct |
Specifications
|
Slot Style |
Wide |
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
White |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
2 in , 50.8 mm |
|
Depth |
15 in , 381 mm |
|
Length |
6 ft , 1.83 m |