Catalog No. : TYD2X15SPG6NM
Description: 2X1.5 SOLID WALL GRAY DUCT NO MOUNT
UPC: 786210131986
Descriptors
|
Category |
Wiring duct |
Specifications
|
Mounting Holes |
No |
|
Adhesive Backed |
No |
|
Material |
Rigid PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
2.25 in , 57.15 mm |
|
Depth |
1.521 in , 38.63 mm |
|
Length |
6 ft , 1.83 m |
|
Height |
38.63 mm |
|
Height |
1.52 inch |
|
Width |
57.15 mm |
|
Width |
2.25 inch |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Flexible |
N |
|
Colour |
Light grey |
Documents/Support Tools
|
Sales Drawing |