Catalog No. : TYD2X15NPB6
Description: 2X1.5 NARROW SLOT BLACK DUCT
UPC: 786210092805
Descriptors
|
Category |
Wiring duct |
Specifications
|
Slot Style |
Narrow |
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
2 in , 50.8 mm |
|
Depth |
15 in , 381 mm |
|
Length |
6 ft , 1.83 m |
|
Height |
38.1 mm |
|
Height |
1.5 inch |
|
Width |
50.8 mm |
|
Width |
2 inch |
|
Type of side wall |
Slotted |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Flexible |
N |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |