Catalog No. : TYD2CPW6
Description: 2 WHITE DUCT COVER
UPC: 786210089553
Plastic Wiring Duct Cover, 2 Inches, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct |
Specifications
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
White |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
2 in , 50.8 mm |
|
Length |
6 ft , 1.83 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E40405 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000727 Cover for slotted cable trunking system
|
For cable duct width |
50.8 mm |
|
For cable duct width |
2 inch |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Colour |
White |
Documents/Support Tools
|
Sales Drawing |