text.skipToContent text.skipToNavigation

Catalog No. : TYD25X4WPW6

Description:  2.5X4IN WIDE SLOT WHI DUCT

UPC: 786210090528

Wiring Duct Wide Slot, 2.5 Inches x 4 Inches, White PVC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct

Specifications

Slot Style

Wide

Adhesive Backed

No

Material

PVC

Color

White

Classifications

Brand Name

Ty-Duct

Dimensions

Width

2.5 in , 63.5 mm

Depth

4 in , 101.6 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant