Catalog No. : TYD25X4WPG6
Description: 2.5X4IN WIDE SLOT GRY DUCT
UPC: 786210090115
Wiring Duct Wide Slot, 2.5 Inches x 4 Inches, Gray PVC
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct |
Specifications
|
Slot Style |
Wide |
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
2.5 in , 63.5 mm |
|
Depth |
4 in , 101.6 mm |
|
Length |
6 ft , 1.83 m |