Catalog No. : TYD1X2SPG6NM
Description: 1X2 SOLID WALL GRAY DUCT NO MOUNT
UPC: 786210132235
Descriptors
|
Category |
Wiring duct |
Specifications
|
Mounting Holes |
No |
|
Adhesive Backed |
No |
|
Material |
Rigid PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
1.25 in , 31.75 mm |
|
Depth |
2.014 in , 51.16 mm |
|
Length |
6 ft , 1.83 m |
Sustainability
| Environmental product declaration |
|
Height |
51.16 mm |
|
Height |
2.01 inch |
|
Width |
31.75 mm |
|
Width |
1.25 inch |
|
Length |
1829 mm |
|
Length |
72 inch |
|
Flexible |
N |
|
Colour |
Light grey |
Documents/Support Tools
|
Sales Drawing |