Catalog No. : TYD1X15SPG6
Description: 1X1.5IN SOLID WALL GRY DUCT
UPC: 786210094373
Wiring Duct Solid Wall, 1 Inch x 1.5 Inches, Gray PVC
View More
View Less
For more info visit:
electrification.us.abb.com
- Engineered to restrict wire access.
- Improved flush sidewall and cover style for greater wire capacity.
- Versatile North American and DIN standard mounting holes enable same duct for multiple applications.
- Base score line.
- Lead-free construction.
Descriptors
|
Category |
Wiring duct |
Specifications
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
1 in , 25.4 mm |
|
Depth |
1.5 in , 38.1 mm |
|
Length |
6 ft , 1.83 m |
Documents/Support Tools
|
Sales Drawing |