text.skipToContent text.skipToNavigation

Catalog No. : TYD1X15RPW6

Description:  1X1.5IN ROUND HOLE WHI DUCT

UPC: 786210096810

Wiring Duct Round Hole, 1 Inch x 1.5 Inches, White PVC
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct

Specifications

Adhesive Backed

No

Material

PVC

Color

White

Classifications

Brand Name

Ty-Duct

Dimensions

Width

1 in , 25.4 mm

Depth

1.5 in , 38.1 mm

Length

6 ft , 1.83 m

Compliance and Certifications

RoHS RoHS3 Compliant