Catalog No. : TYD15X15NPB6
Description: 1.5X1.5IN NARROW SLOT BLK DUCT
UPC: 786210092737
Wiring Duct Narrow Slot, 1.5 Inches x 1.5 Inches, Black PVC
View More
View Less
For more info visit:
electrification.us.abb.com
- Smaller, higher number of fingers for more concise harnessing. V-Shaped slot lead-in enables easier and faster wire installation. Rounded edges keep hands and wires free of abrasion.
- Non-slip cover does not slide easily and resists vibration.
- Flush cover attaches flush with sidewall for finished look.
- Dual score lines are designed to yield clean breakoffs at the base of the slot and the duct.
- Versatile North American and DIN Standard mounding holes enable same duct for multiple applications.
Descriptors
|
Category |
Wiring duct |
Specifications
|
Slot Style |
Narrow |
|
Adhesive Backed |
No |
|
Material |
PVC |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
1.5 in , 38.1 mm |
|
Depth |
1.5 in , 38.1 mm |
|
Length |
6 ft , 1.83 m |
Documents/Support Tools
|
Sales Drawing |