text.skipToContent text.skipToNavigation

Catalog No. : TYD-LH

Description:  CBL TIE LKG HEAD BLK ACETAL 25PK

UPC: 786210713397

Deltec Cable Tie Locking Head Only, Black Acetal for Temperatures up to 85 Degrees Celsius (185 F), Length of 21.59mm (0.85 Inches), Width of 19.05mm (0.75 Inch), Height of 12.57mm (0.495 Inch), Weather and Ultraviolet Resistant, 25 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Perfect for coaxial, fiber optic and all other communication and electrical conducting cables.
  • Strap and body are weatherable acetal, offering superior resistance to sunlight, moisture and salt environments.
  • Locking device is marine-grade corrosion-resistant copper alloy.
  • Application Tools: WT3D

Descriptors

Category

Cable ties

Special Features

Perfect for coaxial, fiber optic and all other communication and electrical conducting cables.

Application

Ideal solution for bundling in harsh outdoor environments.

Specifications

Material

Weather Resistant Acetal

Color

Black

Lock Mechanism

Double Locking Head

Tensile Strength

250 pounds , 1112 newtons

Classifications

Brand Name

Deltec

Dimensions

Width

0.75 in , 19.05 mm

Length

0.85 in , 21.59 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108472A0083

ETIM EC000046 Cable tie

Band width

19.05 mm

Length belt/tape/tie

21.59 mm

Length belt/tape/tie

0.85 inch

Operation temperature

-40-+85 °C

Operation temperature

-40-+185 °F

Model

Internal toothing

Band closure

Double lock head

Material

Plastic

Material quality

Polyoxymethylene (POM)

Surface protection

Untreated

Halogen free

Y

Colour

Black

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

UL approval

N