Catalog No. : TYCSG6
Description: GRAY CORNER STRIP
UPC: 786210976907
Wiring Duct Corner Strip Rigid PVC Gray 3/4 inch X 3/4 Inch, 20 - 6 foot lengths
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
Rigid PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
0.83 in , 21.08 mm |
|
Depth |
0.83 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000012 Slotted cable trunking system
|
Width |
108 mm |
|
Length |
1829 mm |
|
Halogen free |
Y |
|
Type of fastening |
Adhesive film |
|
With cover |
N |
|
Colour |
Light grey |
Documents/Support Tools
|
Sales Drawing |