Catalog No. : TYCSB6
Description: BLACK CORNER STRIP
UPC: 786210973715
Wiring Duct Corner Strip Rigid PVC Black 3/4 inch X 3/4 Inch, 20 - 6 foot lengths
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
Rigid PVC |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Width |
0.83 in , 21.08 mm |
|
Depth |
0.83 in |