Catalog No. : TYB24M
Description: CABLE TIE 30LB 5.5IN NAT NYL WKBOX
UPC: 5414363067054
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
40 pounds , 180 newtons |
Classifications
|
Brand Name |
Ty-Rap |
|
Standard |
UL E49405 |
Dimensions
|
Width |
0.14 in , 3.56 mm |
|
Length |
5.5 in , 139.7 mm |
|
Thickness |
0.05 In , 1.31 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441406 | N/A | 1349334_2014-11-06 | N/A |
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
3.56 mm |
|
Length belt/tape/tie |
139.7 mm |
|
Length belt/tape/tie |
5.5 inch |
|
Tie thickness |
1.31 mm |
|
Tie thickness |
0.05 inch |
|
Max. bundle diameter |
59 mm |
|
Min. holding force |
180 N |
|
Operation temperature |
-40-+85 °C |
|
Operation temperature |
-40-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Natural colour |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
Y |
|
UL approval |
Y |