text.skipToContent text.skipToNavigation

Catalog No. : TYB2315M-10

Description:  CABLE TIE 18LB 7IN WHITE NYLON

UPC: 708917411338

Cable Tie Identification Tie 18 LB, 7 inches, Color - White, Material - Nylon 6,6, Tensile Strength - 80 N, Bundle Diameter - 0.06 to 1.26 in, 1.5 to 32 mm
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable ties

Special Features

316 stainless steel barb is corrosion resistant and helps provide greater longevity

Specifications

Material

Nylon 6,6

Color

White

Tensile Strength

80N

Classifications

Brand Name

Ty-Rap

Dimensions

Length

7 inch

Bundle Diameter

0.06 to 1.26 in, 1.5 to 32 mm