Catalog No. : TY800-120X-L
Description: 550N UV CABLE TIE 750MM DIS
UPC: 5415022524468
Descriptors
|
Category |
Cable ties |
|
Special Features |
The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
800 newtons , 180 pounds |
Classifications
|
Standard |
UL E49405 |
Dimensions
|
Width |
8.8mm , 0.346 in |
|
Length |
920 mm , 36.22 in |
|
Thickness |
1.7 mm , 0.067 in |
|
Bundle Diameter |
7 to 280 mm , 0.276 to 11.024 in |