Catalog No. : TY635M-8
Description: CLAMP, TY-RAP
UPC: 786210882888
Integrated Mounting Hole Cable Tie, Gray Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 198.42mm (7.812 Inches), Width of 4.57mm (0.18 Inches), Thickness of 1.4mm (0.055 Inches), Tensile Strength Rating of 220 Newtons (50 Pounds), #6 Screw for Mounting, Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
|
Application |
For Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Gray |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.18 in , 4.57 mm |
|
Length |
7.812 in , 198.42 mm |
|
Thickness |
0.055 in , 1.4 mm |