Catalog No. : TY600-175X-L
Description: 800N UV CABLE TIE 610MM DIS
UPC: 5415022524543
Descriptors
|
Category |
Cable ties |
|
Special Features |
The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Plastic Pawl |
|
Tensile Strength |
550 newtons , 124 pounds |
Classifications
|
Standard |
UL E49405 |
Dimensions
|
Width |
7.6mm , 0.299 in |
|
Length |
750 mm , 29.527 in |
|
Thickness |
1.6 mm , 0.063 in |
|
Bundle Diameter |
6 to 226 mm , 0.236 to 8.898 in |