text.skipToContent text.skipToNavigation

Catalog No. : TY5DSPW6

Description:  5 HIGH WHITE SOLID DIVIDER

UPC: 786210971223

Wiring Duct Divider Solid Wall 5 Inch High Rigid PVC White
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Slot Style

Solid Wall

Material

Rigid PVC

Color

White

Classifications

Brand Name

Ty-Duct

Dimensions

Depth

4.83 in , 122.68 mm

Length

6 in , 152.4 mm

Compliance and Certifications

RoHS RoHS3 Compliant