Catalog No. : TY5DSPB6
Description: 5 HIGH BLACK SOLID DIVIDER
UPC: 786210973708
Wiring Duct Divider Solid Wall 5 Inch High Rigid PVC Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Slot Style |
Solid Wall |
|
Material |
Rigid PVC |
|
Color |
Black |
Classifications
|
Brand Name |
Ty-Duct |
Dimensions
|
Depth |
4.83 in , 122.68 mm |
|
Length |
6 in , 152.4 mm |