Catalog No. : TY5635MX
Description: CABLE TIE 50LB 8IN UV BLK .138 MTGH
UPC: 786209915726
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.19 in , 4.7 mm |
|
Length |
7.8 in , 198 mm |
|
Thickness |
0.043 in , 1.1 mm |
|
Band width |
4.7 mm |
|
Length belt/tape/tie |
198 mm |
|
Length belt/tape/tie |
7.8 inch |
|
Tie thickness |
1.1 mm |
|
Tie thickness |
0.043 inch |
|
Min. holding force |
220 N |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
Type of fastening |
Screw hole |
|
MIL approval |
N |