Catalog No. : TY554M
Description: CBL TIE 40LB 6IN NAT 3/16 PUSH MNT
UPC: 786210830759
Descriptors
|
Category |
Push Mount Cable Ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
40 pounds , 178 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.14 in , 3.6 mm |
|
Length |
6 in , 152 mm |
|
Thickness |
0.04 in , 1 mm |
|
Bundle Diameter |
0.08 to 1.13 in , 2 to 28.7 mm |
|
Band width |
3.6 mm |
|
Length belt/tape/tie |
152 mm |
|
Length belt/tape/tie |
6 inch |
|
Tie thickness |
1 mm |
|
Tie thickness |
0.04 inch |
|
Max. bundle diameter |
28.7 mm |
|
Min. holding force |
180 N |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Natural colour |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
Type of fastening |
Plug-in anchor/plug-in cam |
|
MIL approval |
N |
Documents/Support Tools
|
Sales Drawing |