Catalog No. : TY54M
Description: CABLE TIE 40LB 6IN NAT 3/16 PUSH MT
UPC: 786210825397
Descriptors
|
Category |
Push Mount Cable Ties |
|
Special Features |
UL E49405 |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
40 pounds , 180 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.14 in , 3.71 mm |
|
Length |
5.96 in , 151.38 mm |
|
Thickness |
0.05 In , 1.31 mm |
|
Bundle Diameter |
Max 1.13 in , Max 28.7 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | N/A | N/A | N/A |
|
Band width |
3.71 mm |
|
Length belt/tape/tie |
151.38 mm |
|
Length belt/tape/tie |
5.964 inch |
|
Tie thickness |
1.321 mm |
|
Tie thickness |
0.052 inch |
|
Min. holding force |
180 N |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Natural colour |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
Type of fastening |
Plug-in anchor/plug-in cam |
|
MIL approval |
N |