Catalog No. : TY5424PX
Description: CABLE TIE 150LB 24IN UV BLK PP LASH
UPC: 786210888170
- Chemical exposure directly affects the life of a cable tie making polypropylene ties an ideal choice. Black is usable for outdoor use, too.
Descriptors
|
Category |
Cable ties |
|
Special Features |
Chemical exposure directly affects the life of a cable tie making polypropylene ties an ideal choice. Black is usable for outdoor use, too. |
Specifications
|
Material |
Polypropylene |
|
Color |
Black |
|
Lock Mechanism |
Plastic Closing Mechanism |
|
Tensile Strength |
150 pounds , 670 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.52 in , 13.2 mm |
|
Length |
24.02 in , 610 mm |
|
Thickness |
0.07 In , 1.8 mm |
|
Bundle Diameter |
0.39 to 7 in , 10 to 1.78 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
13.2 mm |
|
Length belt/tape/tie |
610 mm |
|
Length belt/tape/tie |
24 inch |
|
Tie thickness |
1.8 mm |
|
Tie thickness |
0.07 inch |
|
Max. bundle diameter |
60 mm |
|
Min. holding force |
670 N |
|
Operation temperature |
-55-+110 °C |
|
Operation temperature |
-67-+212 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polypropylene |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
Y |
Documents/Support Tools
|
Sales Drawing |