Catalog No. : TY537MX
Description: CBL TIE 120LB 14IN BLK NYL MT HOL
UPC: 786210805184
- Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
- Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
- The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
- Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
Descriptors
|
Category |
Mounted Head Ties |
|
Special Features |
Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
120 pounds , 534 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.3 in , 7.6 mm |
|
Length |
14 in , 356 mm |
|
Thickness |
0.08 in , 2 mm |
|
Bundle Diameter |
0.236 to 3.54 in , 6 to 90 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
7.6 mm |
|
Length belt/tape/tie |
356 mm |
|
Length belt/tape/tie |
14 inch |
|
Tie thickness |
2 mm |
|
Tie thickness |
0.08 inch |
|
Max. bundle diameter |
90 mm |
|
Min. holding force |
534 N |
|
Operation temperature |
-40-+105 °C |
|
Operation temperature |
-40-+221 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
Type of fastening |
Screw hole |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
N |
Documents/Support Tools
|
Sales Drawing |