Catalog No. : TY532MX
Description: CABLE TIE 18LB 8 UV BLK ID .8X.36
UPC: 786210839592
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Black |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
18 pounds , 80 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.1 in , 2.53 mm |
|
Length |
8.375 in , 212.73 mm |
|
Thickness |
0.046 in , 1.18 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Band width |
2.53 mm |
|
Length belt/tape/tie |
212.7258 mm |
|
Length belt/tape/tie |
8.375 inch |
|
Tie thickness |
1.18 mm |
|
Tie thickness |
0.046 inch |
|
Min. holding force |
80 N |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Surface protection |
Untreated |
|
Halogen free |
Y |
|
Colour |
Black |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
MIL approval |
N |
|
UL approval |
Y |