text.skipToContent text.skipToNavigation

Catalog No. : TY528M-NDT

Description:  TIE 50lb 14.2" DRK BLUE NY DET-ANT

UPC: 786210995359

Antimicrobial Detectable Cable Tie, Dark Blue Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) , Length of 361mm (14.2 Inches), Width of 4.70mm (0.19 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds).
View More View Less
For more info visit:  electrification.us.abb.com
  • Detectable by metal detectors, X-ray equipment, or visual detection.
  • Propietary nylon resin blend with an EPA registered antimicrobial additive.
  • Designed to be more than 99% effective in elminateing common surface microbes.
  • Stainless Steel locking device.
  • Application Tools: ERG50

Descriptors

Category

Cable ties

Special Features

Detectable by metal detectors, X-ray equipment, or visual detection.

Specifications

Material

Nylon/Polyamide 6.6

Color

Blue

Lock Mechanism

Stainless Steel Barb

Tensile Strength

50 pounds , 222 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.18 in , 4.7 mm

Length

14.2 in , 361 mm

Thickness

0.047 in , 1.2 mm

Bundle Diameter

0.48 to 4.01 in , 12.29 to 102 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E49405 N/A ZODZ2 N/A N/A
ETIM EC000046 Cable tie

Band width

4.7 mm

Band width

0.18 inch

Length belt/tape/tie

361 mm

Length belt/tape/tie

14.2 inch

Tie thickness

1.2 mm

Tie thickness

0.047 inch

Max. bundle diameter

102 mm

Max. bundle diameter

4.01 inch

Min. holding force

222 N

Operation temperature

-40-+85 °C

Operation temperature

-40-+185 °F

Model

Internal toothing

Band closure

Steel nose

Material

Plastic with metal pigments

Material quality

Polyamide (PA)

Surface protection

Untreated

UV-stable acc. ASTM D6779

N

Halogen free

Y

Colour

Blue

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

VG approval

N

MIL approval

N

UL approval

Y

Inflammability class of insulation material acc. with UL94

V2

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here