Catalog No. : TY528M-3
Description: CABLE TIE 14 IN 50 PD ORANGE 2 PC
UPC: 786209934901
Cable Tie, Orange Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum or as a Flexible Cable and Conduit Support, Length of 360.5mm (14.2 Inches), Width of 4.82mm (0.19 Inches), Thickness of 1.4mm (0.05 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds), Military Specified (MIL-SPEC MS3367-2-3)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Orange |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.189 in , 4.82 mm |
|
Length |
14.2 in , 360.5 mm |
|
Thickness |
0.047 in , 1.2 mm |
Documents/Support Tools
|
Sales Drawing |