Catalog No. : TY527MXR
Description: CABLE TIE 120LB 13IN UV BLACK NYLON
UPC: 5414363065876
Descriptors
Category |
Cable ties |
Type |
High Performance |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Black |
Lock Mechanism |
Stainless Steel Barb |
Tensile Strength |
120 pounds , 540 newtons |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Width |
0.27 in , 7 mm |
Length |
13.4 in , 340 mm |
Thickness |
0.06 in , 1.65 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Band width |
6.9 mm |
Length belt/tape/tie |
343 mm |
Length belt/tape/tie |
13.5 inch |
Tie thickness |
1.5 mm |
Tie thickness |
0.06 inch |
Max. bundle diameter |
102 mm |
Min. holding force |
540 N |
Operation temperature |
-60-+105 °C |
Operation temperature |
-76-+221 °F |
Model |
Internal toothing |
Band closure |
Steel nose |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
UV-stable acc. ASTM D6779 |
N |
Halogen free |
Y |
Colour |
Black |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
VG approval |
N |
MIL approval |
N |
UL approval |
Y |
Documents/Support Tools
Sales Drawing |