Catalog No. : TY527M-3
Description: CABLE TIE 13 IN 120 PD ORANGE 2 PC
UPC: 786209934895
High Performance Cable Tie for Indoor Applications, Orange Color Nylon 6.6, Length of 343mm (13.5 Inches) for Bundle Diameter up to 102mm (4.02 Inches), Width of 6.9mm (0.27 Inch), Tensile Strength Rating of 534 Newtons (120 Pounds), Operating Temperature of -60 Degrees Celsius (-76 F) to 85 Degrees Celsius (185 F), UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Military Specified (MIL-SPEC MS3367-3-3), 50 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Orange |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
120 pounds , 540 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.27 in , 7 mm |
|
Length |
13.4 in , 340 mm |
|
Thickness |
0.06 in , 1.65 mm |
Documents/Support Tools
|
Sales Drawing |