text.skipToContent text.skipToNavigation

Catalog No. : TY5275MX

Description:  CABLE TIE 18IN 120LB UV BLACK

UPC: 786210870854

High Performance Cable Tie, Black Color Nylon 6.6, Length of 457mm (18 Inches) for Bundle Diameter up to 127mm (5 Inches), Width of 6.86mm (0.27 Inch), Tensile Strength Rating of 534 Newtons (120 Pounds), Operating Temperature of -60 Degrees Celsius (-76 F) to 85 Degrees Celsius (185 F), 50 Pack
View More View Less
For more info visit:  electrification.us.abb.com
  • Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.
  • Because there are no notches, Ty-Rap ties provide an infinite number of locking positions while fastening the tie at the precise bundle diameter needed.
  • The No-Slip Tail provides easy grip during tensioning. Ty-Rap ties feature a unique friction surface designed to reduce slippage during installation.
  • Smooth, notchless body reduces stress concentration points under tension, making the tie stronger and lower profile than notched body ties. Ribbed and Stippled body grips the bundle and prevents slippage. Rounded edges protect insulation, preventing sharp edges from damaging cables.
  • 316 stainless steel barb is corrosion resistant and provides greater longevity
  • Application Tools: ERG120, WT197

Descriptors

Category

Cable ties

Special Features

Low profile head is designed to prevent snags on uneven surfaces and easier to pull through bulkheads. Non-magnetic stainless steel locking device insures both maximum strength and the right tightness every time.

Specifications

Material

Nylon/Polyamide 6.6

Color

Black

Lock Mechanism

Stainless Steel Barb

Tensile Strength

120 pounds , 534 newtons

Classifications

Brand Name

Ty-Rap

Standard

UL E49405

Dimensions

Width

0.27 in , 6.9 mm

Length

18 in , 457 mm

Thickness

0.06 in , 1.5 mm

Bundle Diameter

Max 5 in , Max 127 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

9AKK108469A9845

ETIM EC000046 Cable tie

Band width

6.9 mm

Band width

0.27 inch

Length belt/tape/tie

457 mm

Length belt/tape/tie

18 inch

Tie thickness

1.5 mm

Tie thickness

0.06 inch

Max. bundle diameter

127 mm

Max. bundle diameter

5 inch

Min. holding force

540 N

Operation temperature

-60-+85 °C

Operation temperature

-76-+185 °F

Model

Internal toothing

Band closure

Steel nose

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

Halogen free

Y

Colour

Black

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

MIL approval

N

UL approval

Y

Inflammability class of insulation material acc. with UL94

Other

Documents/Support Tools

Sales Drawing

Click here