Catalog No. : TY526M-3
Description: CABLE TIE 30LB 11 IN ORANGE
UPC: 786209936752
Cable Tie, Orange Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21 Rated for AH-2 Plenum, Length of 277mm (10.9 Inches), Width of 3.71mm (0.14 Inches), Thickness of 1.31mm (0.05 Inches), Tensile Strength Rating of 130 Newtons (30 pounds), Distributor Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Orange |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
30 pounds , 135 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.146 in , 3.71 mm |
|
Length |
11.08 in , 284.4 mm |
|
Thickness |
0.05 In , 1.31 mm |
Documents/Support Tools
|
Sales Drawing |