Catalog No. : TY525M-PDT
Description: TIE 30lb 7.2" BLUE PP DET-ANT
UPC: 786210995342
- Detectable by metal detectors, X-ray equipment, or visual detection.
- Propietary polypropylene resin blend with an EPA registered antimicrobial additive.
- Designed to be more than 99% effective in elminateing common surface microbes.
- Stainless Steel locking device.
- Application Tools: ERG50
Descriptors
|
Category |
Cable ties |
|
Special Features |
Detectable by metal detectors, X-ray equipment, or visual detection. |
Specifications
|
Material |
Polypropylene |
|
Color |
Blue |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
30 pounds , 135 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.18 in , 4.6 mm |
|
Length |
7.2 in , 181 mm |
|
Thickness |
0.047 in , 1.2 mm |
|
Bundle Diameter |
0.41 to 1.77 in , 10.44 to 45 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ | N/A | N/A |
|
Band width |
4.6 mm |
|
Band width |
0.18 inch |
|
Length belt/tape/tie |
181 mm |
|
Length belt/tape/tie |
7.2 inch |
|
Tie thickness |
1.2 mm |
|
Tie thickness |
0.047 inch |
|
Max. bundle diameter |
45 mm |
|
Max. bundle diameter |
1.77 inch |
|
Min. holding force |
135 N |
|
Operation temperature |
-40-+85 °C |
|
Operation temperature |
-40-+185 °F |
|
Model |
Internal toothing |
|
Band closure |
Steel nose |
|
Material |
Plastic |
|
Material quality |
Polypropylene |
|
Surface protection |
Untreated |
|
UV-stable acc. ASTM D6779 |
N |
|
Halogen free |
Y |
|
Colour |
Blue |
|
Transparent |
N |
|
Reflective (fluorescent) |
N |
|
Text strip |
None |
|
Solvable fastener |
N |
|
VG approval |
N |
|
MIL approval |
N |
|
UL approval |
Y |
|
Inflammability class of insulation material acc. with UL94 |
Other |