Catalog No. : TY525M-NDT
Description: TIE 50lb 7.2" DARK BLUE NY DET-ANT
UPC: 786210995335
Antimicrobial Detectable Cable Tie, Dark Blue Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) , Length of 186mm (7.31 Inches), Width of 4.70mm (0.19 Inch), Tensile Strength Rating of 222 Newtons (50 Pounds).
View More
View Less
For more info visit:
electrification.us.abb.com
- Detectable by metal detectors, X-ray equipment, or visual detection.
- Propietary nylon resin blend with an EPA registered antimicrobial additive.
- Designed to be more than 99% effective in elminateing common surface microbes.
- Stainless Steel locking device.
- Application Tools: ERG50
Descriptors
|
Category |
Cable ties |
|
Special Features |
Detectable by metal detectors, X-ray equipment, or visual detection. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Blue |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 222 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.18 in , 4.6 mm |
|
Length |
7.2 in , 181 mm |
|
Thickness |
0.047 in , 1.2 mm |
|
Bundle Diameter |
0.41 to 1.77 in , 10.44 to 45 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E49405 | N/A | ZODZ2 | N/A | N/A |