Catalog No. : TY525M-8
Description: CABLE TIE 50LB 7 INCH GR NYLON 2-PC
UPC: 786209889720
Cable Tie, Gray Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, UL/EN/CSA62275 Type 2/21S Rated for AH-2 Plenum and as a Flexible Cable and Conduit Support, Length of 185.67mm (7.31 Inches), Width of 4.67mm (0.184 Inches), Thickness of 1.09mm (0.043 Inches), Tensile Strength Rating of 222 Newtons (50 Pounds), Military Specified (MIL-SPEC MS3367-1-8)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Gray |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.184 in , 4.67 mm |
|
Length |
7.31 in , 185.67 mm |
|
Thickness |
0.043 in , 1.09 mm |