Catalog No. : TY525M-10
Description: CABLE TIE 175X4.8MM 220N WHITE
UPC: 786210122007
Cable Tie, White Polyamide (Nylon 6.6) for Temperatures up to 85 Degrees Celsius (185 F) for Indoor Applications, Length of 186mm (7.3 Inches), Width of 4.67mm (0.184 Inch), Thickness of 1.09mm (0.043 Inch), Maximum Bundle Diameter 48mm (1.89 Inches), Tensile Strength Rating of 220 Newtons (50 Pounds), Bulk Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable ties |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
White |
|
Lock Mechanism |
Stainless Steel Barb |
|
Tensile Strength |
50 pounds , 220 newtons |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Width |
0.184 in , 4.67 mm |
|
Length |
7.3 in , 186 mm |
|
Thickness |
0.043 in , 1.09 mm |
|
Bundle Diameter |
1.89 in , 48 mm |